• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Mini Case KP-04

Click this image to zoom it.

Move the mouse over the image to zoom

Mini Case KP-04

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Optimal for organizing electronic parts and other parts.
· Small and lightweight, convenient for carrying.
· Lid: styrene resin, Bottom: polypropylene

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : KP-04
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Height (mm)
    External dimension: 25, Internal dimension: 20
  • Width (mm)
    External dimension: 120, Internal dimension: 115
  • Depth (mm)
    External dimension: 92, Internal dimension: 79
  • JAN Code
    4989833074043
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Mini Case KP-04: Related image


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)