SMD Tweezers PT-20

Click this image to zoom it.

Move the mouse over the image to zoom

SMD Tweezers PT-20

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Suited for handling high-density SMD chip parts that are difficult to be handed with normal tweezers.
· Made of non-magnetic stainless steel. Highly corrosion-resistant with no wearing of the tip.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : PT-20
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Straight Tapered
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    10
  • Tip Size(mm)
    0.6
  • Pinch Load(g)
    200
  • Weight(g)
    16
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

SMD Tweezers PT-20: related image(s)


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)