• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Indoor-Type Quiet Storage Box Hand Trolley With Hand Brake

Indoor-Type Quiet Storage Box Hand Trolley With Hand Brake

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

A hand trolley with a detachable, foldable box.
[Features]
· A safe hand trolley that locks when the handle is released.
· Comes with storage boxes that are convenient for carrying differently-sized items at once.
· The box for outdoor use has a lid and is made from fully waterproof material to securely protect the contents from rain and wind.
· The box is removable and collapsible so that it can be stowed compactly when not in use.
· With the box removed, it can be used as a standard L-type hand trolley.
· The box attaches to the handle part of the hand trolley with four Magic Tape straps, making it easy to install and remove.
[Applications]
· Useful for transporting groups of small items such as paper, stationery and tools than can easily slip off.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Height(mm)
    935
  • Length(mm)
    940
  • Width(mm)
    600
  • Caster Diameter(mm)
    ø130, fixed wheels × 2, swivel wheels × 2
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Indoor type
  • Outdoor type (with lid)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Outdoor type (with lid)
5 Day(s) or more
-

Part Number : PHB-307DGS
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Outdoor type (with lid)
  • Height(mm)
    935
  • Length(mm)
    940
  • Width(mm)
    600
  • Caster Diameter(mm)
    ø130, fixed wheels × 2, swivel wheels × 2
  • Mass(g)
    22,500
  • Specifications
    Box size (with lid): 800 × 600 × H 600 mm
  • Load Platform
    1 level
  • Handle
    One side, folding type
  • Load resistance(kg)
    300
1 unit
Indoor type
5 Day(s) or more
-

Part Number : PHB-307EGS
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Indoor type
  • Height(mm)
    935
  • Length(mm)
    940
  • Width(mm)
    600
  • Caster Diameter(mm)
    ø130, fixed wheels × 2, swivel wheels × 2
  • Mass(g)
    18,500
  • Specifications
    Box size: 760 × 550 × H 570 mm
  • Load Platform
    1 level
  • Handle
    One side, folding type
  • Load resistance(kg)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)