• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Drum Carrier

Stainless Steel Drum Carrier

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· A dedicated carrier for round drums; the size can be changed based on the object to be carried.

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    170
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Full height(mm)
    140
  • Load Platform Effective Dimensions(mm)
    420ø × 620ø
  • Loading Surface Height(mm)
    140
  • Caster Diameter φ(mm)
    100
  • Supported drum sizes
    420ø to 620ø
  • Caster Bracket Material
    Stainless steel
  • Wheel Material
    Nylon urethane
  • Mass(kg)
    5
  • Caster Specification
    Stopper included
  • Specifications
    Can be attached to 420ø to 620ø and 20 ℓ pails.
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
-

Part Number : DRC-1SU
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    170
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Full height(mm)
    140
  • Load Platform Effective Dimensions(mm)
    420ø × 620ø
  • Loading Surface Height(mm)
    140
  • Caster Diameter φ(mm)
    100
  • Supported drum sizes
    420ø to 620ø
  • Caster Bracket Material
    Stainless steel
  • Wheel Material
    Nylon urethane
  • Mass(kg)
    5
  • Caster Specification
    Stopper included
  • Specifications
    Can be attached to 420ø to 620ø and 20 ℓ pails.
  • Details of Main Body Material
    Stainless steel SUS304

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)