Vehicle-Mounted Rack for Professionals Anti-Slip Sheet

Vehicle-Mounted Rack for Professionals Anti-Slip Sheet

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· An anti-slip sheet exclusively for the Vehicle-Mounted Rack for Professionals.
· Combining with fall-prevention parts makes driving even safer.
· Use our Vehicle-Mounted Rack Series storage tools to improve ease of use.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : WSR-MT140
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Size(mm)
    Width 1,374 × depth 372 × height 4 (all dimensions are approximate)
  • JAN code
    4967576294805
  • Mass(g)
    260

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)