• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Vehicle-Mounted Rack for Professionals Fall Prevention Wire

Vehicle-Mounted Rack for Professionals Fall Prevention Wire

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· A fall-prevention wire exclusively for the Vehicle-Mounted Rack for Professionals.
· Combining with fall-prevention parts makes driving even safer.
· Use our Vehicle-Mounted Rack Series storage tools to improve ease of use.

Basic Specifications

Details

Part Number
Detailed type

Refine by

  • Large
  • Small
  • Clear
Size(mm)

Refine by

  • Width 256 × depth 19 × height 174 (all dimensions are approximate)
  • Width 386 × depth 38 × height 156 (all dimensions are approximate)
  • Clear
JAN code

Refine by

  • 4967576294812
  • 4967576294829
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Small
Width 256 × depth 19 × height 174 (all dimensions are approximate)
4967576294812
4 Day(s) or more
-

Part Number : WSR-RBG25
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Detailed type
    Small
  • Color
    Black
  • Size(mm)
    Width 256 × depth 19 × height 174 (all dimensions are approximate)
  • JAN code
    4967576294812
  • Mass(g)
    350
Large
Width 386 × depth 38 × height 156 (all dimensions are approximate)
4967576294829
4 Day(s) or more
-

Part Number : WSR-RBG38
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Detailed type
    Large
  • Color
    Black
  • Size(mm)
    Width 386 × depth 38 × height 156 (all dimensions are approximate)
  • JAN code
    4967576294829
  • Mass(g)
    590

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Fall-Prevention Wire For In-Vehicle Rack For Tradesmen: related image

 

Fall-Prevention Wire For In-Vehicle Rack For Tradesmen: related image


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)