Airtight Buckle Container

Airtight Buckle Container

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Vehicle-mounted rack series for professionals.
· Hot-melt materials have been used for the inner portion of the lid frame, resulting in a container with a high level of airtightness.
· The four corners of the lid are grooved to facilitate easy band stopping when loading on truck beds or when stocking.

Basic Specifications

Details

Part Number
Size(mm)

Refine by

  • Width 447 × depth 295 × height 162 (all dimensions are approximate)
  • Width 447 × depth 295 × height 258 (all dimensions are approximate)
  • Width 579 × depth 386 × height 325 (all dimensions are approximate)
  • Clear
Inner dimensions(mm)

Refine by

  • Width 360 × depth 240 × height 135 (all dimensions are approximate)
  • Width 360 × depth 240 × height 230 (all dimensions are approximate)
  • Width 480 × depth 317 × height 295 (all dimensions are approximate)
  • Clear
JAN code

Refine by

  • 4967576294683
  • 4967576294690
  • 4967576294706
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Width 447 × depth 295 × height 162 (all dimensions are approximate)
Width 360 × depth 240 × height 135 (all dimensions are approximate)
4967576294683
5 Day(s) or more
-

Part Number : MBR-13
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange/Black
  • Size(mm)
    Width 447 × depth 295 × height 162 (all dimensions are approximate)
  • Inner dimensions(mm)
    Width 360 × depth 240 × height 135 (all dimensions are approximate)
  • JAN code
    4967576294683
  • Mass(g)
    1,000
  • Material
    Main body/buckle: polypropylene; Airtight material: styrene-type elastomer
Width 447 × depth 295 × height 258 (all dimensions are approximate)
Width 360 × depth 240 × height 230 (all dimensions are approximate)
4967576294690
4 Day(s) or more
-

Part Number : MBR-21
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange/Black
  • Size(mm)
    Width 447 × depth 295 × height 258 (all dimensions are approximate)
  • Inner dimensions(mm)
    Width 360 × depth 240 × height 230 (all dimensions are approximate)
  • JAN code
    4967576294690
  • Mass(g)
    1,400
  • Material
    Main body/buckle: polypropylene; Airtight material: styrene-type elastomer
Width 579 × depth 386 × height 325 (all dimensions are approximate)
Width 480 × depth 317 × height 295 (all dimensions are approximate)
4967576294706
4 Day(s) or more
-

Part Number : MBR-45
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange/Black
  • Size(mm)
    Width 579 × depth 386 × height 325 (all dimensions are approximate)
  • Inner dimensions(mm)
    Width 480 × depth 317 × height 295 (all dimensions are approximate)
  • JAN code
    4967576294706
  • Mass(g)
    2,600
  • Material
    Main body/buckle: polypropylene; Airtight material: styrene-type elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 Airtight Buckled Container: related image


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)