• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Power Tool Case

Power Tool Case

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Vehicle-mounted rack series for professionals.
· Appropriate for storing circular saws, electric drills, and jigsaws.
· Includes an inner tray for storing tip parts and 100 mm diameter disks.
· Includes an inner tray that can be carried.

Basic Specifications

  • Product Type
    Car Interior Organization Goods
  • Color
    Black/Orange
  • Size(mm)
    Width 395 × depth 265 × height 190 (all dimensions are approximate)
  • Inner dimensions(mm)
    Approx. 325 × 195 × 140
  • JAN code
    4967576294737
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 400D
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Color
    Black/Orange
  • Size(mm)
    Width 395 × depth 265 × height 190 (all dimensions are approximate)
  • Inner dimensions(mm)
    Approx. 325 × 195 × 140
  • JAN code
    4967576294737
  • Mass(g)
    1,200
  • Material
    Polypropylene, ABS resin
  • Accessory
    Inner tray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)