View Other Model Numbers
Hard Box HDB-1150

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hard Box
Part Number: HDB-1150

Standard Unit Price: - Special Price -
Days to Ship: 4 Day(s) or more

[Features]
· Vehicle-mounted rack series for professionals.
· Ideal for storing and transporting long tools and materials.
· Includes 1 adjustable partition board.

Specifications of HDB-1150

  • Product Type
    Car Interior Organization Goods
  • Color
    Black/Orange
  • Size(mm)
    Width 1,150 × depth 350 × height 155 (all dimensions are approximate)
  • Inner dimensions(mm)
    Approx. 1,090 × 260 × 125
  • JAN code
    4967576294744
  • Mass(g)
    3,000
  • Material
    Polypropylene
  • Load resistance
    Approx. 30 kg

Please check the type/dimensions/specifications of the part HDB-1150 in the Hard Box series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)