Stacking Box

Stacking Box

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Vehicle-mounted rack series for professionals.
· Convenient for storing tools or clothing such as gloves and work clothes that easily become cluttered.

Basic Specifications

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange
  • Size(mm)
    Width 350 × depth 265 × height 250 (all dimensions are approximate)
  • JAN code
    4967576294751
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : SKX-34DWC
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange
  • Size(mm)
    Width 350 × depth 265 × height 250 (all dimensions are approximate)
  • JAN code
    4967576294751
  • Mass(g)
    520
  • Material
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)