• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tool Chest

Tool Chest

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Vehicle-mounted rack series for professionals.
· Convenient for storing small items such as screws and nails, papers, etc.

Basic Specifications

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange
  • Size(mm)
    Width 320 × depth 390 × height 330 (all dimensions are approximate)
  • Inner dimensions(mm)
    Drawer inner dimensions: 260 × 360 × 55
  • JAN code
    4967576294768
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : TCH-400R
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange
  • Size(mm)
    Width 320 × depth 390 × height 330 (all dimensions are approximate)
  • Inner dimensions(mm)
    Drawer inner dimensions: 260 × 360 × 55
  • JAN code
    4967576294768
  • Mass(g)
    2,300
  • Material
    Polypropylene, polystyrene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)