• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stacking Container

Stacking Container

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Vehicle-mounted rack series for professionals.
· Convenient for storing tools or clothing such as gloves and work clothes that easily become cluttered.

Basic Specifications

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange
  • Size(mm)
    Width 300 × depth 450 × height 165 (all dimensions are approximate)
  • JAN code
    4967576294775
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : SKN-300
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Car Interior Organization Goods
  • Color
    Orange
  • Size(mm)
    Width 300 × depth 450 × height 165 (all dimensions are approximate)
  • JAN code
    4967576294775
  • Mass(g)
    650
  • Material
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)