• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Conical Plug E

Conical Plug E

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
Designed to have no step difference around the screw hole, which prevents excess adhesion of paint.
Includes a knob convenient for removal.
[Materials] Silicon
[Heat Resistant Temperature] 220°C
[Hardness (Shore A)] Approx. 55

Basic Specifications

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 pack (10 pcs.)
  • 1 box (1000 pcs.)
  • Clear
Color

Refine by

  • Green
  • White_
  • Clear
D(mm)

Refine by

  • 3.6
  • 4.6
  • Clear
L(mm)

Refine by

  • 4
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pack (10 pcs.)
White_
3.6
4
Quote
-

Part Number : HBES4-P
Days to Ship Quote
Standard Unit Price -
Quantity 1 pack (10 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    White_
  • D(mm)
    3.6
  • L(mm)
    4
  • Material
    Silicon
1 box (1000 pcs.)
Green
4.6
5
10 Day(s) or more
-

Part Number : HBES5-B
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 box (1000 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    Green
  • D(mm)
    4.6
  • L(mm)
    5
  • Material
    Silicon
1 pack (10 pcs.)
Green
4.6
5
10 Day(s) or more
-

Part Number : HBES5-P
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pack (10 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    Green
  • D(mm)
    4.6
  • L(mm)
    5
  • Material
    Silicon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)