Cap A HLAE Series

Cap A HLAE Series

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· Cheaper than silicon plugs.
Can also be used as masking during blast processing.
[Materials] EPDM
[Heat Resistant Temperature] 150°C
[Coating method] Electrodeposition/solvent
[Hardness (Shore A)] Approx. 55

Basic Specifications

Catalog

Japanese Only

Part Number
Inner capacity

Refine by

  • 1 pack (10 pcs.)
  • 1 box (50 pcs.)
  • Clear
φd(mm)

Refine by

  • 5.9
  • 17.4
  • Clear
D(mm)

Refine by

  • 8.9
  • 20.4
  • Clear
L(mm)

Refine by

  • 25.4
  • 38
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pack (10 pcs.)
5.9
8.9
25.4
10 Day(s) or more
-

Part Number : HLAE59-P
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pack (10 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    Black
  • φd(mm)
    5.9
  • D(mm)
    8.9
  • L(mm)
    25.4
  • Material
    EPDM
1 box (50 pcs.)
17.4
20.4
38
10 Day(s) or more
-

Part Number : HLAE174-2-B
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 box (50 pcs.)

Specificationtitle

  • Product Type
    Masking Supplies
  • Color
    Black
  • φd(mm)
    17.4
  • D(mm)
    20.4
  • L(mm)
    38
  • Material
    EPDM

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)