Metal Ratchet Screwdriver Compact MRD-200C

Metal Ratchet Screwdriver Compact MRD-200C

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Palm-sized that can be used handily
· Head width: approx. 24-mm compact head
· With 10 bits
[Specifications]
· 6. 35-mm hex shaft

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    6.35

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : 1133241
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)