(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 26/1/2020 to 6:30 (MYT) 27/1/2020. We apologize for the inconvenience.
Double-Headed Torsion Bit 3-Pc. Set +2 × 85 mm RT2-85A

Double-Headed Torsion Bit 3-Pc. Set +2 × 85 mm RT2-85A

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· The torsion part absorbs shock.
· High chipping/breaking resistance
· Core runout prevention
[Specifications]
· 18-V impact-compatible
· With magnet
· Chrome-plated finish
· 6.35‑mm hex shaft

Basic Specifications

  • Tip Type
    Other
  • Single Item / Set Items
    Set Parts
  • Quantity of Bits Included
    3
  • With or Without Cutting Edge Magnet Function
    Included
  • Package Size(mm)
    H155 × W42 × D8
  • Weight(g)
    53
  • Shaft Diameter(mm)
    6.35
  • JAN Code
    4907052335998

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 1159691
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Other
  • Single Item / Set Items
    Set Parts
  • Quantity of Bits Included
    3
  • With or Without Cutting Edge Magnet Function
    Included
  • Package Size(mm)
    H155 × W42 × D8
  • Weight(g)
    53
  • Shaft Diameter(mm)
    6.35
  • JAN Code
    4907052335998

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)