• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ladies Business Shoes 85908

Click this image to zoom it.

Move the mouse over the image to zoom

Ladies Business Shoes 85908

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

"Clarino" is used as the material of the upper. Lightweight and easy to maintain

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pair
  • Clear
Size(cm)

Refine by

  • 22
  • 22.5
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • Clear
JAN Code

Refine by

  • 4991714521065
  • 4991714521072
  • 4991714521089
  • 4991714521096
  • 4991714521102
  • 4991714521119
  • 4991714521126
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
22
4991714521065
5 Day(s) or more
-

Part Number : 85908-90-220
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    22
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Width of foot
    EE
  • Soles
    Processed rubber
  • Instep cover
    Clarino
  • Color Details
    Black
  • JAN Code
    4991714521065
  • Weight(g)
    440
1 pair
22.5
4991714521072
5 Day(s) or more
-

Part Number : 85908-90-225
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    22.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Width of foot
    EE
  • Soles
    Processed rubber
  • Instep cover
    Clarino
  • Color Details
    Black
  • JAN Code
    4991714521072
  • Weight(g)
    455
1 pair
23
4991714521089
5 Day(s) or more
-

Part Number : 85908-90-230
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    23
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Width of foot
    EE
  • Soles
    Processed rubber
  • Instep cover
    Clarino
  • Color Details
    Black
  • JAN Code
    4991714521089
  • Weight(g)
    470
1 pair
23.5
4991714521096
5 Day(s) or more
-

Part Number : 85908-90-235
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    23.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Width of foot
    EE
  • Soles
    Processed rubber
  • Instep cover
    Clarino
  • Color Details
    Black
  • JAN Code
    4991714521096
  • Weight(g)
    485
1 pair
24
4991714521102
5 Day(s) or more
-

Part Number : 85908-90-240
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Width of foot
    EE
  • Soles
    Processed rubber
  • Instep cover
    Clarino
  • Color Details
    Black
  • JAN Code
    4991714521102
  • Weight(g)
    500
1 pair
24.5
4991714521119
5 Day(s) or more
-

Part Number : 85908-90-245
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Width of foot
    EE
  • Soles
    Processed rubber
  • Instep cover
    Clarino
  • Color Details
    Black
  • JAN Code
    4991714521119
  • Weight(g)
    515
1 pair
25
4991714521126
5 Day(s) or more
-

Part Number : 85908-90-250
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    None
  • Instep cover type
    Without laces
  • Color
    Black series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Width of foot
    EE
  • Soles
    Processed rubber
  • Instep cover
    Clarino
  • Color Details
    Black
  • JAN Code
    4991714521126
  • Weight(g)
    530

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)