Hammer, Temporary Framing Super Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

Hammer, Temporary Framing Super Hammer

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· The striking surface has excellent durability because it is specially quenched, and it can also be used in narrow spaces because either side of the head part can be struck.
· It has a grip with excellent durability that will not slip or come loose even with demanding work, and it can break separators using the grip end.

Basic Specifications

Part Number
Size

Refine by

  • Medium
  • Small
  • Clear
Anti-slip

Refine by

  • Absent
  • with
  • Clear
JAN code

Refine by

  • 4983517013137
  • 4983517013151
  • 4983517013168
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Small
with
4983517013137
Quote
-

Part Number : 1032750
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Centering Hammer
  • Handle material
    Steel for construction
  • Size
    Small
  • Anti-slip
    with
  • JAN code
    4983517013137
Medium
with
4983517013151
4 Day(s) or more
-

Part Number : 1032760
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Centering Hammer
  • Handle material
    Steel for construction
  • Size
    Medium
  • Anti-slip
    with
  • JAN code
    4983517013151
Medium
Absent
4983517013168
Quote
-

Part Number : 1032761
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Centering Hammer
  • Handle material
    Steel for construction
  • Size
    Medium
  • Anti-slip
    Absent
  • JAN code
    4983517013168

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)