• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:30 24/4/2019 to 3:00 (MYT) 25/4/2019. We apologize for the inconvenience.
GT Shockless Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

GT Shockless Hammer

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Shockless-type hammer that absorbs striking shock and dampens striking noise.

Basic Specifications

Part Number
Head (diameter)(mm)

Refine by

  • Approx. 42
  • Approx. 43
  • Clear
Head (length)(mm)

Refine by

  • Approx. 80
  • Approx. 100
  • Clear
Overall Length(mm)

Refine by

  • Handle length: approx. 225
  • Handle length: approx. 255
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Approx. 42
Approx. 80
Handle length: approx. 225
2 Day(s) or more
-

Part Number : GTHS-7
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    Approx. 42
  • Head (length)(mm)
    Approx. 80
  • Overall Length(mm)
    Handle length: approx. 225
Approx. 43
Approx. 100
Handle length: approx. 255
2 Day(s) or more
-

Part Number : GTHS-8
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    Approx. 43
  • Head (length)(mm)
    Approx. 100
  • Overall Length(mm)
    Handle length: approx. 255

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)