SUMIBORON Insert V (35° Diamond) 4NC-VNGA

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
4NCVNGA160404BNC2010
4NCVNGA160404BNC2020
4NCVNGA160408BNC2010
4NCVNGA160408BNC2020
4NCVNGA160412BNC2020
Part NumberVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more 0.4BNC20102.8Coated SUMIBORONø3.81
5 Day(s) or more 0.4BNC20202.8Coated SUMIBORONø3.81
5 Day(s) or more 0.8BNC20102Coated SUMIBORONø3.81
5 Day(s) or more 0.8BNC20202Coated SUMIBORONø3.81
5 Day(s) or more 1.2BNC20201.7Coated SUMIBORONø3.81

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 4
Work Material High-Hardness Material Rake Angle Negative Clearance Angle(°) 0
Inscribed circle(mm) ø9.525 Thickness(mm) 4.76

Additional Products in this Category

Tech Support