SUMIBORON Insert T (Triangle) 6NC-TNGG-N-LV

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
6NCTNGG160404NLVBNC2010
6NCTNGG160404NLVBNC2020
6NCTNGG160408NLVBNC2010
6NCTNGG160408NLVBNC2020
6NCTNGG160412NLVBNC2010
6NCTNGG160412NLVBNC2020
Part NumberVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more 0.4BNC20102.3Coated SUMIBORONø3.81
5 Day(s) or more 0.4BNC20202.3Coated SUMIBORONø3.81
5 Day(s) or more 0.8BNC20102Coated SUMIBORONø3.81
5 Day(s) or more 0.8BNC20202Coated SUMIBORONø3.81
5 Day(s) or more 1.2BNC20102Coated SUMIBORONø3.81
5 Day(s) or more 1.2BNC20202Coated SUMIBORONø3.81

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter No. of Usable Corners 6
Work Material High-Hardness Material Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Specification Details For hardened steel machining Inscribed circle(mm) ø9.525
Thickness(mm) 4.76

Additional Products in this Category

Tech Support