• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SUMIBORON Insert V (35° Diamond) 4NC-VNGG-N-FV

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
4NCVNGG160404NFVBNC2010
4NCVNGG160404NFVBNC2020
4NCVNGG160408NFVBNC2010
4NCVNGG160408NFVBNC2020
Part NumberVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more 0.4BNC20102.8Coated SUMIBORONø3.81
5 Day(s) or more 0.4BNC20202.8Coated SUMIBORONø3.81
5 Day(s) or more 0.8BNC20102Coated SUMIBORONø3.81
5 Day(s) or more 0.8BNC20202Coated SUMIBORONø3.81

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 4
Work Material High-Hardness Material Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Specification Details For hardened steel machining Inscribed circle(mm) ø9.525
Thickness(mm) 4.76

Additional Products in this Category

Tech Support