• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SUMIBORON Insert C (80° Diamond) 2NC-CCGW-WG

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
2NCCCGW09T304WGBNC2010
2NCCCGW09T304WGBNC2020
2NCCCGW09T308WGBNC2010
2NCCCGW09T308WGBNC2020
Part NumberVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more 0.4BNC20102.4Coated SUMIBORONø4.4
5 Day(s) or more 0.4BNC20202.4Coated SUMIBORONø4.4
5 Day(s) or more 0.8BNC20102.4Coated SUMIBORONø4.4
5 Day(s) or more 0.8BNC20202.4Coated SUMIBORONø4.4

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material High-Hardness Material Rake Angle Positive Clearance Angle(°) 7
Inscribed circle(mm) ø9.525 Thickness(mm) 3.97

Additional Products in this Category

Tech Support