• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

SUMIBORON Insert D (55° Diamond) 2NC-DCGW-WG

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
2NCDCGW11T304WGBNC2010
2NCDCGW11T304WGBNC2020
2NCDCGW11T308WGBNC2010
2NCDCGW11T308WGBNC2020
Part NumberVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more 0.4BNC20102.3Coated SUMIBORONø4.4
5 Day(s) or more 0.4BNC20202.3Coated SUMIBORONø4.4
5 Day(s) or more 0.8BNC20102.1Coated SUMIBORONø4.4
5 Day(s) or more 0.8BNC20202.1Coated SUMIBORONø4.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material High-Hardness Material Rake Angle Positive Clearance Angle(°) 7
Inscribed circle(mm) ø9.525 Thickness(mm) 3.97

Additional Products in this Category

Tech Support