SUMIBORON Insert D (55° Diamond) 2NC-DCGW-WH

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
2NCDCGW11T304WHBNC2010
2NCDCGW11T304WHBNC2020
2NCDCGW11T308WHBNC2010
2NCDCGW11T308WHBNC2020
Part NumberVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more 0.4BNC20102.1Coated SUMIBORONø4.4
5 Day(s) or more 0.4BNC20202.1Coated SUMIBORONø4.4
5 Day(s) or more 0.8BNC20101.8Coated SUMIBORONø4.4
5 Day(s) or more 0.8BNC20201.8Coated SUMIBORONø4.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material High-Hardness Material Rake Angle Positive Clearance Angle(°) 7
Inscribed circle(mm) ø9.525 Thickness(mm) 3.97

Additional Products in this Category

Tech Support