• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SUMIBORON Insert C (80° Diamond) 2NC-CCGT-N-FV

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
2NCCCGT09T304NFVBNC2010
2NCCCGT09T304NFVBNC2020
2NCCCGT09T308NFVBNC2010
2NCCCGT09T308NFVBNC2020
2NCCCGT060204NFVBNC2010
2NCCCGT060204NFVBNC2020
Part NumberVolume DiscountDays to ShipNose Radius Material Type Inscribed circle
(mm)
Thickness
(mm)
Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more 0.4BNC2010ø9.5253.972.4Coated SUMIBORONø4.4
5 Day(s) or more 0.4BNC2020ø9.5253.972.4Coated SUMIBORONø4.4
5 Day(s) or more 0.8BNC2010ø9.5253.972.3Coated SUMIBORONø4.4
5 Day(s) or more 0.8BNC2020ø9.5253.972.3Coated SUMIBORONø4.4
5 Day(s) or more 0.4BNC2010ø6.352.382.3Coated SUMIBORONø2.8
5 Day(s) or more 0.4BNC2020ø6.352.382.3Coated SUMIBORONø2.8

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material High-Hardness Material Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Specification Details For hardened steel machining

Additional Products in this Category

Tech Support