• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dino-Lite High Magnification Series

Dino-Lite High Magnification Series

[Features]
· Observe and photograph the microscopic world with an ultra-high magnification lens. A line-up of polarized-light models is also available.

(i)Caution

  • The product image is a representative image of the actual product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DINOAM4113ZT4

 
Part Number
DINOAM4113ZT4
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Magnification(x) 400 to 470 Light presence With LED Light
Existence or non-existence of scale Available Connection method PC USB connection Resolution 1,280 × 1,024 px
Polarizing filter Yes Main body function Includes magnification dial locking mechanism Light source White LED × 8
Calibration Yes Take photograph button Yes Software Yes
High magnification Yes JAN code 4560176605028

Please check the type/dimensions/specifications of the part DINOAM4113ZT4 in the Dino-Lite High Magnification Series series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)