• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
3/4 SQ Socket 55A-2.1/4

Click this image to zoom it.

Move the mouse over the image to zoom

3/4 SQ Socket 55A-2.1/4

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Higher quality HPQ series 3/4, with AS-drive (surface contact) "SQ socket.
· Double hex type.
[Specifications]
· Square drive (" SQ): 3/4
· Size (”): 2.1/4
· Total length (L; mm): 80
· Socket outer diameter (d1; mm): 74.5
· Insertion point outer diameter (d2; mm): 45
· Depth (t; mm): 55
· Mass (g): 903
· JAN code: 4018754009527

(i)Caution

  • The image shown is a representative image.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 55A-2.1/4
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)