Drawer For 13217TS TR-SCH60SC

Click this image to zoom it.

Move the mouse over the image to zoom

Drawer For 13217TS TR-SCH60SC

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Applications]
· For 13217 carrying case
[Specifications]
· Drawer size (mm): 467.5 × 255 × 60
· Weight (kg): 0.78
· JAN code: 4018754246359

(i)Caution

  • The image shown is a representative image.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : TR-SCH60SC
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)