Tool Trolley (Gray) 90/6A

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Trolley (Gray) 90/6A

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Oil-resistant/abrasion resistant ABS plastic tray
· Safe double-lock function
· Sturdy handle
· Smoothly pulls out with bearing rails, and its TCS set perfectly fits.
· Oil-resistant sturdy ø100 mm caster.
[Specifications]
· Weight (kg): 53.2
· Main unit size (mm): W780 × D499 × H912
· 6-stage drawer
· Drawer size (mm): 530 × 350 × 80 (stages 1–3), 530 × 350 × 120 (stages 4–5), 530 × 350 × 165 (stage 6)
· Top area load resistance (kg): 300
· Drawer load resistance (kg): 25
· JAN code: 4018754261215

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 90/6A
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)