(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Carbide Inserts CNMG-FF【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CNMG120404FF-WK20CT
CNMG120404FF-WM25CT
CNMG120404FF-WP15CT
CNMG120404FF-WS10PT
CNMG120408FF-WK20CT
CNMG120408FF-WM25CT
CNMG120408FF-WP15CT
CNMG120412FF-WK20CT
CNMG120412FF-WM25CT
CNMG120412FF-WP15CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT12.700.44171318

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.700.44172345

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP15CT12.700.44171025

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT12.900.45684271

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT12.700.84171319

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.700.84172346

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP15CT12.700.84171026

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT12.701.24171320

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.701.24172347

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP15CT12.701.24171027

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Negative Material classification(mm) Carbide coat
Thickness(mm) 4.76 Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)