Carbide Inserts TPMT-FP【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TPMT090208FP-WK20CT
TPMT090208FP-WM15CT
TPMT090208FP-WM25CT
TPMT090208FP-WP15CT
TPMT090208FP-WP25CT
TPMT16T304FP-WK20CT
TPMT16T304FP-WM25CT
TPMT16T304FP-WP15CT
TPMT16T304FP-WP25CT
TPMT16T308FP-WK20CT
TPMT16T308FP-WM25CT
TPMT16T308FP-WP15CT
TPMT16T308FP-WP25CT
TPMT110204FP-WK20CT
TPMT110204FP-WM15CT
TPMT110204FP-WM25CT
TPMT110204FP-WP15CT
TPMT110204FP-WP25CT
TPMT110208FP-WK20CT
TPMT110208FP-WM15CT
TPMT110208FP-WM25CT
TPMT110208FP-WP15CT
TPMT110208FP-WP25CT
TPMT220408FP-WP25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWK20CT9.632.380.84170112

10 Pieces Per Package

23 Day(s) or more Steel / Stainless SteelWM15CT9.632.380.84168818

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT9.632.380.84168833

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT9.632.380.84170025

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP25CT9.632.380.84170335

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT16.503.970.44170115

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT16.503.970.44168836

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT16.503.970.44170028

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CT16.503.970.44170338

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT16.503.970.84170116

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT16.503.970.84168837

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT16.503.970.84170029
23 Day(s) or more Steel / Cast IronWP25CT16.503.970.84170339

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT11.002.380.44170113

10 Pieces Per Package

23 Day(s) or more Steel / Stainless SteelWM15CT11.002.380.44168819
4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT11.002.380.44168834

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT11.002.380.44170026

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CT11.002.380.44170336

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT11.002.380.84170114

10 Pieces Per Package

23 Day(s) or more Steel / Stainless SteelWM15CT11.002.380.84168820

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT11.002.380.84168835

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT11.002.380.84170027

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CT11.002.380.84170337

10 Pieces Per Package

13 Day(s) or more Steel / Cast IronWP25CT22.004.760.84170340

Loading...

  1. 1

Basic Information

Shape T (Triangle) Rake angle Pozidriv Material classification(mm) Carbide coat
Clearance angle(°) 11 Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)