(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

Carbide Inserts VBMT【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
VBMT160404-WP15CT
VBMT160404-WP25CT
VBMT160404-WP35CT
VBMT160408-THM
VBMT160408-WP15CT
VBMT160408-WP25CT
VBMT160408-WP35CT
VBMT160412-THM
VBMT160412-WP15CT
VBMT160412-WP25CT
VBMT160412-WP35CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Material classification
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP15CTCarbide coat0.44169983

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CTCarbide coat0.44170553

10 Pieces Per Package

4 Day(s) or more Steel / Stainless SteelWP35CTCarbide coat0.44170807

10 Pieces Per Package

13 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated0.82028870

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP15CTCarbide coat0.84169984

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CTCarbide coat0.84170554

10 Pieces Per Package

4 Day(s) or more Steel / Stainless SteelWP35CTCarbide coat0.84170808

10 Pieces Per Package

4 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated1.22028876

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP15CTCarbide coat1.24169985

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CTCarbide coat1.24170555

10 Pieces Per Package

4 Day(s) or more Steel / Stainless SteelWP35CTCarbide coat1.24170809

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Rake angle Pozidriv Cutting blade length(mm) 16.61
Thickness(mm) 4.76 Clearance angle(°) 5

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)