WMT Series Integral Tool Holder (Curve Out) For Face Grooving

Part Number

Configured Part Number is shown.

 
Part Number
WMTBL2525M313-038-052
WMTBL2525M316-052-070
WMTBL2525M316-070-100
WMTBL2525M319-100-205
WMTBL2525M418-100-205
WMTBL2525M519-070-100
WMTBL2525M525-100-205
WMTBL2525M625-100-205
WMTBR2525M313-038-052
WMTBR2525M316-052-070
WMTBR2525M316-070-100
WMTBR2525M319-100-205
WMTBR2525M412-032-052
WMTBR2525M415-052-070
WMTBR2525M418-100-205
WMTBR2525M519-052-070
WMTBR2525M519-070-100
WMTBR2525M525-100-205
Part NumberVolume DiscountDays to ShipGroove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Selfishly Seat size Shank height
(mm)
Minimum machining diameter
(mm)
Dimension L2
(mm)
Order No. Clamp screw
13 Day(s) or more 35213Left-hand324.838343653422619205
13 Day(s) or more 37016Left-hand324.852343653424619205
4 Day(s) or more 310016Left-hand324.870343653426619205
23 Day(s) or more 320519Left-hand324.8100373653428619205
23 Day(s) or more 420519Left-hand424.8100373653771619205
23 Day(s) or more 510019Left-hand524.870423653434619168
23 Day(s) or more 520525Left-hand524.8100423653436619168
23 Day(s) or more 620525Left-hand624.8100423653444619168
23 Day(s) or more 35213Right-hand324.838343653421619205
23 Day(s) or more 37016Right-hand324.852343653423619205
23 Day(s) or more 310016Right-hand324.870343653425619205
23 Day(s) or more 320519Right-hand325100373653427619205
23 Day(s) or more 45213Right-hand424.832343653764619205
23 Day(s) or more 47016Right-hand424.852343653766619205
23 Day(s) or more 420519Right-hand424.8100373653770619205
23 Day(s) or more 57019Right-hand524.852383653431619168
23 Day(s) or more 510019Right-hand524.870423653433619168
23 Day(s) or more 520525Right-hand524.8100423653435619168

Loading...

  1. 1

Basic Information

Application Edge surface grooving Shank width(mm) 24.8 Overall length(mm) 150

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)