• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
AZ-51648 Safety Shoes

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-51648 Safety Shoes

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Uses 10 mm EVA in the heel insole part to prevent leg fatigue.
· Water-repellent
· Materials: canvas

Basic Specifications

Part Number
Contents

Refine by

  • 1 pair
  • Clear
Color

Refine by

  • Black series
  • Blue series
  • Clear
Size(cm)

Refine by

  • 22.5
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Color Details

Refine by

  • Black
  • Navy
  • Clear
JAN Code

Refine by

  • 4548413798740
  • 4548413798757
  • 4548413798764
  • 4548413798771
  • 4548413798788
  • 4548413798795
  • 4548413798801
  • 4548413798818
  • 4548413798825
  • 4548413798832
  • 4548413798849
  • 4548413798856
  • 4548413798863
  • 4548413798870
  • 4548413798887
  • 4548413798894
  • 4548413798900
  • 4548413798917
  • 4548413798924
  • 4548413798931
  • 4548413798948
  • 4548413798955
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
Blue series
22.5
Navy
4548413798740
5 Day(s) or more
-

Part Number : 51648-008-22.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    22.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798740
  • Mass(g)
    850
1 pair
Blue series
23
Navy
4548413798757
5 Day(s) or more
-

Part Number : 51648-008-23
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    23
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798757
  • Mass(g)
    850
1 pair
Blue series
23.5
Navy
4548413798764
5 Day(s) or more
-

Part Number : 51648-008-23.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    23.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798764
  • Mass(g)
    850
1 pair
Blue series
24
Navy
4548413798771
5 Day(s) or more
-

Part Number : 51648-008-24
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798771
  • Mass(g)
    850
1 pair
Blue series
24.5
Navy
4548413798788
5 Day(s) or more
-

Part Number : 51648-008-24.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798788
  • Mass(g)
    850
1 pair
Blue series
25
Navy
4548413798795
5 Day(s) or more
-

Part Number : 51648-008-25
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798795
  • Mass(g)
    850
1 pair
Blue series
25.5
Navy
4548413798801
5 Day(s) or more
-

Part Number : 51648-008-25.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798801
  • Mass(g)
    850
1 pair
Blue series
26
Navy
4548413798818
5 Day(s) or more
-

Part Number : 51648-008-26
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798818
  • Mass(g)
    850
1 pair
Blue series
26.5
Navy
4548413798825
5 Day(s) or more
-

Part Number : 51648-008-26.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798825
  • Mass(g)
    850
1 pair
Blue series
27
Navy
4548413798832
5 Day(s) or more
-

Part Number : 51648-008-27
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798832
  • Mass(g)
    850
1 pair
Blue series
28
Navy
4548413798849
5 Day(s) or more
-

Part Number : 51648-008-28
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Navy
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798849
  • Mass(g)
    850
1 pair
Black series
22.5
Black
4548413798856
5 Day(s) or more
-

Part Number : 51648-010-22.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    22.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798856
  • Mass(g)
    850
1 pair
Black series
23
Black
4548413798863
5 Day(s) or more
-

Part Number : 51648-010-23
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    23
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798863
  • Mass(g)
    850
1 pair
Black series
23.5
Black
4548413798870
5 Day(s) or more
-

Part Number : 51648-010-23.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    23.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798870
  • Mass(g)
    850
1 pair
Black series
24
Black
4548413798887
5 Day(s) or more
-

Part Number : 51648-010-24
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798887
  • Mass(g)
    850
1 pair
Black series
24.5
Black
4548413798894
5 Day(s) or more
-

Part Number : 51648-010-24.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798894
  • Mass(g)
    850
1 pair
Black series
25
Black
4548413798900
5 Day(s) or more
-

Part Number : 51648-010-25
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798900
  • Mass(g)
    850
1 pair
Black series
25.5
Black
4548413798917
5 Day(s) or more
-

Part Number : 51648-010-25.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798917
  • Mass(g)
    850
1 pair
Black series
26
Black
4548413798924
5 Day(s) or more
-

Part Number : 51648-010-26
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798924
  • Mass(g)
    850
1 pair
Black series
26.5
Black
4548413798931
5 Day(s) or more
-

Part Number : 51648-010-26.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798931
  • Mass(g)
    850
1 pair
Black series
27
Black
4548413798948
5 Day(s) or more
-

Part Number : 51648-010-27
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798948
  • Mass(g)
    850
1 pair
Black series
28
Black
4548413798955
5 Day(s) or more
-

Part Number : 51648-010-28
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    Black series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Color Details
    Black
  • Material: Back Cover
    Canvas
  • JAN Code
    4548413798955
  • Mass(g)
    850

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)