• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Compact Bit (Polycrystalline Diamond) 35

Compact Bit (Polycrystalline Diamond) 35

[Features]
· For super finish-machining of aluminum, brass, etc. Makes full use of original polishing technology to maximize accuracy during turning work.
· Features a larger tip size and improved regrindability, significantly reducing the costs.
[Applications]
· Outer diameter and chamfering (standard straight blade)

Part Number

Configured Part Number is shown.

35-0-R0.2

Part Number
35-0-R0.2
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Material PCD Overall Length(mm) 100 L/R handed use Straight blade
R size(mm) 0.2 Shank width(mm) 10 Shank height(mm) 10

Please check the type/dimensions/specifications of the part 35-0-R0.2 in the Compact Bit (Polycrystalline Diamond) 35 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)