HP Tapered End Mill, 2 Flute, HPT

HP Tapered End Mill, 2 Flute, HPT

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Hi-power coating (composite multilayer coating) is applied to the DA End Mill, significantly improving its heat resistance.
· Achieves high precision and high speed cutting of medium to high hardness materials (up to HRC55). Boasts a long tool life and provides high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
HPT3201
HPT3202
HPT3203
HPT3204
HPT3205
HPT3206
HPT3207
HPT3208
HPT3209
HPT3210
HPT3211
HPT3212
HPT3213
HPT3214
HPT3215
HPT3216
HPT3217
HPT3218
HPT3219
HPT3220
HPT3221
HPT3222
HPT3223
HPT3224
HPT3225
HPT3226
HPT3227
HPT3228
HPT3229
HPT3230
HPT3231
HPT3232
HPT3233
HPT3234
HPT3235
HPT3236
HPT3237
HPT3238
HPT3239
HPT3240
HPT3241
HPT3242
HPT3243
HPT3244
HPT3245
HPT3246
HPT3247
HPT3248
HPT3249
HPT3250
HPT3251
HPT3252
HPT3253
HPT3254
HPT3255
HPT3256
HPT3257
HPT3258
HPT3259
HPT3260
Part NumberVolume DiscountDays to ShipTip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Slope angle α Material
5 Day(s) or more 0.3134530'Ultra-fine particle carbide
5 Day(s) or more 0.31345Ultra-fine particle carbide
5 Day(s) or more 0.313451° 30'Ultra-fine particle carbide
5 Day(s) or more 0.31345Ultra-fine particle carbide
5 Day(s) or more 0.313452°, 30'Ultra-fine particle carbide
5 Day(s) or more 0.31345Ultra-fine particle carbide
5 Day(s) or more 0.41.534530'Ultra-fine particle carbide
5 Day(s) or more 0.41.5345Ultra-fine particle carbide
5 Day(s) or more 0.41.53451° 30'Ultra-fine particle carbide
5 Day(s) or more 0.41.5345Ultra-fine particle carbide
5 Day(s) or more 0.41.53452°, 30'Ultra-fine particle carbide
5 Day(s) or more 0.41.5345Ultra-fine particle carbide
5 Day(s) or more 0.5234530'Ultra-fine particle carbide
5 Day(s) or more 0.52345Ultra-fine particle carbide
5 Day(s) or more 0.523451° 30'Ultra-fine particle carbide
5 Day(s) or more 0.52345Ultra-fine particle carbide
5 Day(s) or more 0.523452°, 30'Ultra-fine particle carbide
5 Day(s) or more 0.52345Ultra-fine particle carbide
5 Day(s) or more 0.6234530'Ultra-fine particle carbide
5 Day(s) or more 0.62345Ultra-fine particle carbide
5 Day(s) or more 0.623451° 30'Ultra-fine particle carbide
5 Day(s) or more 0.62345Ultra-fine particle carbide
5 Day(s) or more 0.623452°, 30'Ultra-fine particle carbide
5 Day(s) or more 0.62345Ultra-fine particle carbide
5 Day(s) or more 0.7334530'Ultra-fine particle carbide
5 Day(s) or more 0.73345Ultra-fine particle carbide
5 Day(s) or more 0.733451° 30'Ultra-fine particle carbide
5 Day(s) or more 0.73345Ultra-fine particle carbide
5 Day(s) or more 0.733452°, 30'Ultra-fine particle carbide
5 Day(s) or more 0.73345Ultra-fine particle carbide
5 Day(s) or more 0.8334530'Ultra-fine particle carbide
5 Day(s) or more 0.83345Ultra-fine particle carbide
5 Day(s) or more 0.833451° 30'Ultra-fine particle carbide
5 Day(s) or more 0.83345Ultra-fine particle carbide
5 Day(s) or more 0.833452°, 30'Ultra-fine particle carbide
5 Day(s) or more 0.83345Ultra-fine particle carbide
5 Day(s) or more 0.9434530'Ultra-fine particle carbide
5 Day(s) or more 0.94345Ultra-fine particle carbide
5 Day(s) or more 0.943451° 30'Ultra-fine particle carbide
5 Day(s) or more 0.94345Ultra-fine particle carbide
5 Day(s) or more 0.943452°, 30'Ultra-fine particle carbide
5 Day(s) or more 0.94345Ultra-fine particle carbide
5 Day(s) or more 1545030'Ultra-fine particle carbide
5 Day(s) or more 15450Ultra-fine particle carbide
5 Day(s) or more 154501° 30'Ultra-fine particle carbide
5 Day(s) or more 15450Ultra-fine particle carbide
5 Day(s) or more 154502°, 30'Ultra-fine particle carbide
5 Day(s) or more 15450Ultra-fine particle carbide
5 Day(s) or more 15450Ultra-fine particle carbide
5 Day(s) or more 15450Ultra-fine particle carbide
5 Day(s) or more 1.5645030'Ultra-fine particle carbide
5 Day(s) or more 1.56450Ultra-fine particle carbide
5 Day(s) or more 1.564501° 30'Ultra-fine particle carbide
5 Day(s) or more 1.56450Ultra-fine particle carbide
5 Day(s) or more 1.564502°, 30'Ultra-fine particle carbide
5 Day(s) or more 1.56450Ultra-fine particle carbide
5 Day(s) or more 1.56450Ultra-fine particle carbide
5 Day(s) or more 1.56450Ultra-fine particle carbide
5 Day(s) or more 2845030'Ultra-fine particle carbide
5 Day(s) or more 28450Ultra-fine particle carbide

Loading...

Basic Information

Type Tapered square work material High Hardness Steel-HRC55 Number of flutes(sheet) 2
Blade diameter tolerance -0.02 to 0 Torsion angle(°) 30 Coating - details Hi-power coating (composite multilayer coating)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)