HG Ball End Mill For High Hardness Work Materials, 2 Flutes HGB

HG Ball End Mill For High Hardness Work Materials, 2 Flutes HGB

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· End mill specially developed for cutting high hardness materials (up to HRC70.)
· The cutting edges and body are designed with high rigidity and the HG coating (composite multilayer coating) provides a low friction coefficient with excellent wear resistance, enabling high speed cutting and high efficiency machining.

(i)Caution

  • Use for down cut cutting. Use cutting oil (oil type for steel cutting, water soluble cutting oil for super high speed cutting and air-blow for dry cutting.) Use a milling chuck with high precision and rigidity or equipment with high rigidity. Set the rotation and feed speed according to the conditions of the machine, etc.

Part Number

Configured Part Number is shown.

Part Number
HGB22010
HGB22015
HGB22020
HGB22025
HGB22030
HGB22040
HGB22060
HGB22080
HGB22100
HGB22120
HGB22160
HGB22200
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(ø mm)
Material
5 Day(s) or more 0.525041.0Ultra-fine particle carbide
5 Day(s) or more 0.752.55041.5Ultra-fine particle carbide
5 Day(s) or more 135042.0Ultra-fine particle carbide
5 Day(s) or more 1.2545042.5Ultra-fine particle carbide
5 Day(s) or more 1.556063.0Ultra-fine particle carbide
5 Day(s) or more 266064.0Ultra-fine particle carbide
5 Day(s) or more 396066.0Ultra-fine particle carbide
5 Day(s) or more 4128088.0Ultra-fine particle carbide
5 Day(s) or more 515901010.0Ultra-fine particle carbide
5 Day(s) or more 6181001212.0Ultra-fine particle carbide
5 Day(s) or more 8241201616.0Ultra-fine particle carbide
5 Day(s) or more 10301402020.0Ultra-fine particle carbide

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of flutes(sheet) 2
Coating Other Blade diameter tolerance -0.02 to 0 Torsion angle(°) 30
R tolerance ±0.01 Coating - details HG coating (composite multilayer coating)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)