• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Dustless Garment, FA110C 4L, White

Dustless Garment, FA110C 4L, White

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· The side fastener prevents dust generation from the front.
· A clean suit made using stretchable material in key areas to help prevent dust from escaping while simultaneously maintaining a comfortable fit and mobility.

(i)Caution

  • Accessories (hood, gloves, boots) sold separately.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Total length(cm)
    179
  • Bust(cm)
    132
  • Waist(cm)
    92 to 118
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FA110C
  • Color Details
    White$Blue
  • Quantity
    1 set
Part Number
Quantity

Refine by

  • 1 set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
14 Day(s) or more
-

Part Number : 61-0089-40
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Total length(cm)
    179
  • Bust(cm)
    132
  • Waist(cm)
    92 to 118
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Manufacturer Model
    FA110C
  • Color Details
    White$Blue
  • Material
    100% polyester
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)