• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Dustproof Jacket, Blue, FD200C-02

Dustproof Jacket, Blue, FD200C-02

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Clean room wear.
· The combination of a side fastener and stand-up collar helps prevent dust generation from the front.

(i)Caution

  • Accessories (hood, mask, gloves, pants, boots) sold separately.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 set
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve length(cm)

Refine by

  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • Clear
Jacket length(cm)

Refine by

  • 72
  • 75
  • 78
  • 81
  • 84
  • 87
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
S
110
76
72
14 Day(s) or more
-

Part Number : 61-0091-53
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Sleeve length(cm)
    76
  • Jacket length(cm)
    72
  • Manufacturer Model
    FD200C-02
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
M
114
79
75
14 Day(s) or more
-

Part Number : 61-0091-54
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Sleeve length(cm)
    79
  • Jacket length(cm)
    75
  • Manufacturer Model
    FD200C-02
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
L
118
82
78
Quote
-

Part Number : 61-0091-55
Days to Ship Quote
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Sleeve length(cm)
    82
  • Jacket length(cm)
    78
  • Manufacturer Model
    FD200C-02
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
LL
122
85
81
14 Day(s) or more
-

Part Number : 61-0091-56
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Sleeve length(cm)
    85
  • Jacket length(cm)
    81
  • Manufacturer Model
    FD200C-02
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
3L
126
88
84
14 Day(s) or more
-

Part Number : 61-0091-57
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Sleeve length(cm)
    88
  • Jacket length(cm)
    84
  • Manufacturer Model
    FD200C-02
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
4L
130
91
87
14 Day(s) or more
-

Part Number : 61-0091-58
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    87
  • Manufacturer Model
    FD200C-02
  • Color Details
    Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)