• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Dustproof Coat FH207C

Dustproof Coat FH207C

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Clean room wear.
· Dustproof coat with center fastener and stand-up collar.

(i)Caution

  • Accessories (cap, gloves, pants, shoes) sold separately.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 set
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 110
  • 114
  • 118
  • 122
  • 126
  • 130
  • Clear
Sleeve length(cm)

Refine by

  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • Clear
Jacket length(cm)

Refine by

  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
White based
S
110
76
100
14 Day(s) or more
-

Part Number : 61-0091-95
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Sleeve length(cm)
    76
  • Jacket length(cm)
    100
  • Manufacturer Model
    FH207C
  • Color Details
    White$Blue
  • Specifications
    Unisex
1 set
White based
M
114
79
105
3 Day(s) or more
-

Part Number : 61-0091-96
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Sleeve length(cm)
    79
  • Jacket length(cm)
    105
  • Manufacturer Model
    FH207C
  • Color Details
    White$Blue
  • Specifications
    Unisex
1 set
White based
L
118
82
110
3 Day(s) or more
-

Part Number : 61-0091-97
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Sleeve length(cm)
    82
  • Jacket length(cm)
    110
  • Manufacturer Model
    FH207C
  • Color Details
    White$Blue
  • Specifications
    Unisex
1 set
White based
LL
122
85
115
3 Day(s) or more
-

Part Number : 61-0091-98
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Sleeve length(cm)
    85
  • Jacket length(cm)
    115
  • Manufacturer Model
    FH207C
  • Color Details
    White$Blue
  • Specifications
    Unisex
1 set
White based
3L
126
88
120
3 Day(s) or more
-

Part Number : 61-0091-99
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Sleeve length(cm)
    88
  • Jacket length(cm)
    120
  • Manufacturer Model
    FH207C
  • Color Details
    White$Blue
  • Specifications
    Unisex
1 set
White based
4L
130
91
125
14 Day(s) or more
-

Part Number : 61-0092-01
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    125
  • Manufacturer Model
    FH207C
  • Color Details
    White$Blue
  • Specifications
    Unisex
1 set
Blue Colors
S
110
76
100
14 Day(s) or more
-

Part Number : 61-0092-02
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    110
  • Sleeve length(cm)
    76
  • Jacket length(cm)
    100
  • Manufacturer Model
    FH207C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
M
114
79
105
3 Day(s) or more
-

Part Number : 61-0092-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    114
  • Sleeve length(cm)
    79
  • Jacket length(cm)
    105
  • Manufacturer Model
    FH207C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
L
118
82
110
3 Day(s) or more
-

Part Number : 61-0092-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    118
  • Sleeve length(cm)
    82
  • Jacket length(cm)
    110
  • Manufacturer Model
    FH207C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
LL
122
85
115
14 Day(s) or more
-

Part Number : 61-0092-05
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    122
  • Sleeve length(cm)
    85
  • Jacket length(cm)
    115
  • Manufacturer Model
    FH207C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
3L
126
88
120
14 Day(s) or more
-

Part Number : 61-0092-06
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    126
  • Sleeve length(cm)
    88
  • Jacket length(cm)
    120
  • Manufacturer Model
    FH207C
  • Color Details
    Blue
  • Specifications
    Unisex
1 set
Blue Colors
4L
130
91
125
Quote
-

Part Number : 61-0092-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 set

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    125
  • Manufacturer Model
    FH207C
  • Color Details
    Blue
  • Specifications
    Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)