Million Rope Case

Million Rope Case

[Features]
· A case that can accommodate a 30-m, 50-m or 100-m long million rope.
· Offers a simple storage for a rope that gets tangled easily.
· Convenient for carrying and storing the rope.
· The tape can be washed while it is stored in the case.
· Case size is H 333 mm × L 220 mm × W 153 mm.
[Applications]
· For stowing and storing the rope.

Part Number

Configured Part Number is shown.

MSRC

Million Rope Case: related image(s)

Part Number
MSRC
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Glass Fiber Product Type Large Tape Measure

Please check the type/dimensions/specifications of the part MSRC in the Million Rope Case series.

Additional Products in this Category

Tech Support