Mini Rod C (Measuring Tape For On-site Documentary Photography)

Mini Rod C (Measuring Tape For On-site Documentary Photography)

[Features]
· Ribbon rod that fits in your pocket. Tape to be pulled out from the case before use. The length is 2 m, optimal for a small worksite.
· The mini rod has a surveyor rod scale on the front and back sides.
· The mini rod C has a convex rule on the front side and a surveyor rod scale on the back side. · Cylindrical tape with a width of 25 mm.
· The upper part of the scale is coated with nylon. Does not wear out easily and can be washed with water.
[Applications]
· For small on-site documentary photography.

Part Number

Configured Part Number is shown.

ML2

Part Number
ML2
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Tape length(m) 2 Tape Width(mm) 25 Product Type Small tape measure

Please check the type/dimensions/specifications of the part ML2 in the Mini Rod C (Measuring Tape For On-site Documentary Photography) series.

Additional Products in this Category

Tech Support