Protractor No.15: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
Protractor with a blade with slide-type scale for depth measurement. Use the perpendicular part for angle measurement and scribing.
[Features]
· Angle meter with a handy blade with slide-type scale.
· The graduations on the blade can be used for depth measurement.
· Use the perpendicular part for angle measurement, scribing, etc.
[Applications]
· Use for angle measurement.
| Product code | Model No. | Mass |
|---|---|---|
| 008000 | PRT-15 | 80 g |
Related products
The measurement surface has a steel-plated finish that provides outstanding wear resistance. Includes a zero point adjustment function for long-term use.
Analog-type angle meter with magnet. Ideal for mechanical assembly and installation, angle setting for parts machining and a variety of other construction-related work.
Compact-design digital angle meter. Can be used in small spaces not previously accessible with an angle meter.


