Wakashishi Hardened Double-Handed Hedge Shears

Wakashishi Hardened Double-Handed Hedge Shears

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Cutting capacity: up to 12 mm (standard for green wood that can be cut).*Varies by the type of green wood or season. · Oak handles: waxed finish · Processing: double-quenched · Blade length: 180 mm
[Applications]
· For maintenance of hedges

Part Number

Configured Part Number is shown.

727088

Part Number
727088
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Cutting Scissors

Please check the type/dimensions/specifications of the part 727088 in the Wakashishi Hardened Double-Handed Hedge Shears series.

Additional Products in this Category

Tech Support