Wakashishi Hedge Shears Karikichi

Wakashishi Hedge Shears Karikichi

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Cutting capacity: up to 10 mm of green wood (standard for green wood that can be cut).*Varies by the type of green wood or season. · Handles: wooden · Blade length: 160 mm
[Applications]
· For maintenance of hedges

Part Number

Configured Part Number is shown.

726846

Part Number
726846
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Gardening Scissors

Please check the type/dimensions/specifications of the part 726846 in the Wakashishi Hedge Shears Karikichi series.

Additional Products in this Category

Tech Support