• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.

Wakashishi Pruning Shears

Wakashishi Pruning Shears

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Cutting capacity: up to 15 mm (standard for green wood that can be cut).*Varies by the type of green wood or season. · Oak handles: waxed finish · Processing: double-quenched · Blade length: 165 mm
[Applications]
· For maintenance of hedges

Part Number

Configured Part Number is shown.

727024

Part Number
727024
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Trimming scissors

Please check the type/dimensions/specifications of the part 727024 in the Wakashishi Pruning Shears series.

Additional Products in this Category

Tech Support