Wakashishi Green Wood Bonsai Scissors

Wakashishi Green Wood Bonsai Scissors

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Lineup (Cutting capacity): Okubo scissors (diameter of 8 mm or less), Long-blade Okubo scissors (diameter of 8 mm), Bonsai scissors (diameter of 6 mm or less), Long-handle bonsai scissors (diameter of 5 mm or less), Twig scissors (diameter of 5 mm or less), Satsuki scissors (diameter of 3 mm or less), Koryu scissors (diameter of 8 mm or less), Ikenobo scissors (diameter of 9 mm or less)
[Applications]
· For cutting bonsai and other green wood

Part Number

Configured Part Number is shown.

Part Number
725002
725005
725006
725008
725009
725010
725011
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
3 Day(s) or more 185
3 Day(s) or more -
3 Day(s) or more -
3 Day(s) or more -
3 Day(s) or more -
3 Day(s) or more -
3 Day(s) or more 200

Loading...

  1. 1

Basic Information

Product Type Gardening Scissors

Additional Products in this Category

Tech Support