Wakashishi Hedge Shears With Japanese Blue Oak Handles

Wakashishi Hedge Shears With Japanese Blue Oak Handles

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Blade length: 150 mm · Cutting range: up to 12 mm · Blade specification: quenched · Handles: wooden
[Applications]
· For maintenance of hedges

Part Number

Configured Part Number is shown.

727022

Part Number
727022
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Cutting Scissors

Please check the type/dimensions/specifications of the part 727022 in the Wakashishi Hedge Shears With Japanese Blue Oak Handles series.

Additional Products in this Category

Tech Support