Wakashishi Hedge Shears With Aluminum Handles

Wakashishi Hedge Shears With Aluminum Handles

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Cutting capacity: up to 10 mm*Varies by the type of green wood or season. · Blade length: 160 mm · Blade specification: double-quenched · Handles: aluminum
[Applications]
· For maintenance of hedges

Part Number

Configured Part Number is shown.

726874

Wakashishi Hedge Shears with Aluminum Handles: related image

 

 

Wakashishi Hedge Shears with Aluminum Handles: related image

Part Number
726874
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Cutting Scissors

Please check the type/dimensions/specifications of the part 726874 in the Wakashishi Hedge Shears With Aluminum Handles series.

Additional Products in this Category

Tech Support